IESNA:LM-63-2002
[TEST]P1445147
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA2-735-U-MQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 42W 70CRI 3500K w/ TYPE V MEDIUM DISTRIBUTION OPTIC
[LAMP] 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.35A 42.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]7.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4068.4
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 42.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
643.8 638.3 621.1 590.8 564.6 553.5 557.0 568.0 597.0 642.5 696.9 746.5 784.5 811.3 829.9 842.4 850.6 
857.5 869.9 892.0 912.7 934.0 958.9 957.5 943.7 928.5 892.7 841.0 786.5 711.4 616.3 517.7 403.9 
284.0 153.0 34.5 0.0 
643.8 638.3 621.1 590.1 563.2 553.5 557.7 570.1 599.0 643.1 696.2 747.9 781.7 806.5 823.7 836.8 847.2 
857.5 869.9 893.4 915.4 938.2 960.9 960.2 949.2 936.8 901.6 847.2 791.3 717.6 628.0 523.9 408.8 
289.5 155.8 35.8 0.0 
643.8 639.0 621.1 591.4 563.9 554.2 559.7 578.3 606.6 644.5 693.5 736.2 761.7 778.9 793.4 807.9 822.4 
838.9 860.3 892.7 925.1 956.8 987.1 994.7 985.0 971.3 950.6 892.0 829.9 760.3 672.1 567.3 450.1 
326.1 184.7 44.8 0.0 
643.8 639.0 621.8 592.8 563.9 555.6 565.2 583.9 610.7 647.3 687.9 721.7 737.6 751.4 764.5 779.6 796.2 814.8 
843.0 880.3 915.4 961.6 1003.7 1018.8 1018.8 1008.5 985.0 950.6 896.1 820.3 725.9 619.7 495.6 366.7 
223.3 53.1 0.0 
643.8 638.3 623.2 593.5 565.2 558.4 569.4 586.6 608.0 640.4 673.5 705.9 722.4 734.8 747.2 758.9 773.4 792.7 
820.3 863.7 905.1 951.3 999.5 1025.7 1026.4 1023.6 1011.9 969.9 918.2 852.0 761.0 651.4 523.2 394.3 
254.4 67.6 0.0 
643.8 638.3 623.8 597.0 568.7 563.2 572.1 585.9 603.2 625.9 651.4 678.3 692.1 703.8 714.1 727.2 741.7 757.6 
783.8 829.3 867.2 909.9 966.4 995.4 994.0 992.6 980.2 943.7 903.7 843.0 757.6 648.0 524.6 398.4 
261.9 74.4 0.0 
643.8 637.6 626.6 601.1 575.6 570.8 577.0 586.6 599.0 614.2 633.5 654.2 664.5 672.1 677.6 682.4 690.0 699.7 715.5 
745.9 774.8 806.5 843.0 861.7 859.6 856.1 847.2 810.6 769.3 716.2 646.6 554.2 445.3 339.1 217.8 62.7 
0.0 
643.8 637.6 628.7 603.8 583.2 579.0 584.5 591.4 601.1 614.2 628.0 642.5 650.7 656.2 658.3 661.8 664.5 669.3 680.4 
698.3 712.1 732.8 750.7 747.9 737.6 718.3 692.1 658.3 610.1 550.8 481.1 403.9 317.8 229.5 139.2 46.2 0.0 
643.8 638.3 630.7 608.0 588.7 584.5 590.1 599.0 610.7 625.2 636.9 649.3 656.2 661.1 663.1 666.6 669.3 672.8 681.1 
695.5 708.6 719.7 732.8 728.6 712.1 693.5 670.7 619.0 566.6 512.2 443.9 364.7 281.9 194.4 108.9 31.0 0.0 
643.8 639.0 630.7 610.7 591.4 586.6 594.2 603.8 616.9 634.2 649.3 663.1 672.1 677.6 681.1 685.2 689.3 694.8 705.9 
725.2 741.0 758.3 775.5 772.0 761.0 750.7 720.3 672.1 625.9 567.3 490.8 406.0 313.6 215.8 113.0 22.1 0.0 
643.8 639.0 630.7 611.4 592.8 587.3 593.5 604.5 619.0 636.2 651.4 665.9 674.2 679.7 683.8 687.3 692.1 698.3 707.9 
727.2 742.4 761.0 781.0 778.9 766.5 753.4 722.4 676.2 632.1 570.1 489.4 407.4 315.7 214.4 110.3 13.8 0.0 
